BRAKE-AIR, 108WCB2
146455A
Tools146455A Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Product height in | 12.125 |
| Product height mm | 307.975 |
| Product length in | 12.125 |
| Product length mm | 307.975 |
| Product width in | 6.750 |
| Product width mm | 171.450 |
| Series | WCB2 |
| Sub brand | Airflex |