BRAKE-AIR, 114WCB2
146458A
Tools146458A Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Product height in | 18.750 |
| Product height mm | 476.250 |
| Product length in | 18.750 |
| Product length mm | 476.250 |
| Product width in | 8.000 |
| Product width mm | 203.200 |
| Series | WCB2 |
| Sub brand | Airflex |