Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | DANFOSS | Danfoss |
| Clutch brake application | PRESSURE SET | PRESSURE SET |
| Disc quantity | 2 | 2 |
| Maximum speed RPM | 2100 | |
| Product height in | 18.750 | |
| Product height mm | 476.250 | |
| Product length in | 18.750 | |
| Product length mm | 476.250 | |
| Product width in | 11.500 | |
| Product width mm | 292.100 | |
| Series | WCB2 | WCB2 |
| Size | 14 | 14 |
| Sub brand | AIRFLEX | Airflex |
