BRAKE-AIR, 314WCB2
146460A
Product specifications
Characteristic | Value | Description |
|---|
| Brand | DANFOSS | Danfoss |
| Product height in | | 18.750 |
| Product height mm | | 476.250 |
| Product length in | | 18.750 |
| Product length mm | | 476.250 |
| Product width in | | 16.250 |
| Product width mm | | 412.750 |
| Series | WCB2 | WCB2 |
| Sub brand | AIRFLEX | Airflex |