Danfoss Airflex Water Cooled Brakes 248WCB2 (RIGHT)

218WCB2 22A0S 0B0A1A

146462P


Tools

Product specifications

Characteristic
Value
Description
BrandDANFOSSDanfoss
Clutch brake applicationPRESSURE SETPRESSURE SET
Disc quantity22
Maximum speed RPM1600
Product height in23.690
Product height mm601.726
Product length in23.690
Product length mm601.726
Product width in13.000
Product width mm330.200
SeriesWCB2WCB2
Size1818
Sub brandAIRFLEXAirflex