Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | DANFOSS | Danfoss |
| Clutch brake application | PRESSURE SET | PRESSURE SET |
| Disc quantity | 1 | 1 |
| Inertia lb-sq ft | 622.0 | |
| Maximum speed RPM | 1200 | |
| Product height in | 30.410 | |
| Product height mm | 772.414 | |
| Product length in | 30.410 | |
| Product length mm | 772.414 | |
| Product width in | 11.000 | |
| Product width mm | 279.400 | |
| Series | WCB2 | WCB2 |
| Size | 24 | 24 |
| Sub brand | AIRFLEX | Airflex |
| Torque at 80 psi lb-in | 100000 |
