Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | DANFOSS | Danfoss |
| Clutch brake application | PRESSURE SET | PRESSURE SET |
| Disc quantity | 2 | 2 |
| Inertia kg-sq m | 34.6 | |
| Inertia lb-sq ft | 822.0 | |
| Maximum speed RPM | 1200 | |
| Product height in | 38.840 | |
| Product height mm | 986.536 | |
| Product length in | 39.560 | |
| Product length mm | 1004.824 | |
| Product width in | 16.650 | |
| Product width mm | 422.910 | |
| SERIES | WCB2 | WCB2 |
| Size | 24 | 24 |
| Sub brand | AIRFLEX | Airflex |
| Torque at 5.5 bar Nm | 22597 | |
| Torque at 80 psi lb-in | 200000 |
