Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | DANFOSS | Danfoss |
| Clutch brake application | PRESSURE SET | PRESSURE SET |
| Disc quantity | 2 | 2 |
| Maximum speed RPM | 700 | |
| Product height in | 44.498 | |
| Product height mm | 1130.249 | |
| Product length in | 44.498 | |
| Product length mm | 1130.249 | |
| Product width in | 20.750 | |
| Product width mm | 527.050 | |
| SERIES | WCB2 | WCB2 |
| Size | 36 | 36 |
| Sub brand | AIRFLEX | Airflex |
