Danfoss Airflex Water Cooled Brakes 248WCB2 (RIGHT)

236WCB2 41D0H 1A0A0A

146470X


Tools

Product specifications

Characteristic
Value
Description
BrandDANFOSSDanfoss
Clutch brake applicationPRESSURE SETPRESSURE SET
Disc quantity22
Maximum speed RPM700
Product height in44.498
Product height mm1130.249
Product length in44.498
Product length mm1130.249
Product width in20.750
Product width mm527.050
SeriesWCB2WCB2
Size3636
Sub brandAIRFLEXAirflex