Danfoss  Water Cooled Brakes 448WCB2 (RIGHT)

436WCB2 41A0M 1A0A0A

146472BM


Tools

Product specifications

Characteristic
Value
Description
BrandDANFOSSDanfoss
Clutch brake applicationPRESSURE SETPRESSURE SET
Disc quantity44
Maximum speed RPM700
Product height in44.498
Product height mm1130.249
Product length in44.498
Product length mm1130.249
Product width in34.000
Product width mm863.600
SeriesWCB2WCB2
Size3636
Sub brandAIRFLEXAirflex