Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Clutch brake application | PRESSURE SET |
| Disc quantity | 4 |
| Maximum speed RPM | 700 |
| Product height in | 44.498 |
| Product height mm | 1130.249 |
| Product length in | 44.498 |
| Product length mm | 1130.249 |
| Product width in | 34.000 |
| Product width mm | 863.600 |
| Series | WCB2 |
| Size | 36 |
| Sub brand | Airflex |
