Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Clutch brake application | PRESSURE SET |
| Disc quantity | 3 |
| Maximum speed RPM | 700 |
| Product height in | 57.090 |
| Product height mm | 1450.086 |
| Product length in | 57.090 |
| Product length mm | 1450.086 |
| Product width in | 30.950 |
| Product width mm | 786.130 |
| Series | WCB2 |
| Size | 48 |
| Sub brand | Airflex |
