Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | DANFOSS | Danfoss |
| Clutch brake application | SPRING SET | SPRING SET |
| Disc quantity | 3 | 3 |
| InspectionText | ** CERTIFICATE OF COMPLIANCE **<br><br>This product has been tested and found to comply with applicable dimensional, material, water, air and balance performance<br>specifications as per detailed engineering drawings and ISO 9001-2015 requirements.<br><br>All process and testing operations have been verified as acceptable by the Quality Assurance Department in conformance with<br>the requirements of our Quality Program and are certified to meet all general performance specifications stated in our current<br>published catalogs.<br><br>CERTIFIED BY:<br><br><br>_________________________________________<br><br>Wes Featherston<br>Sr. Quality Engineer<br>Danfoss Power Solutions - Airflex Division<br>9919 Clinton Rd.<br>Brooklyn, OH 44144 | |
| Maximum speed RPM | 600 | |
| Product height in | 44.498 | |
| Product height mm | 1130.249 | |
| Product length in | 44.498 | |
| Product length mm | 1130.249 | |
| Product width in | 29.870 | |
| Product width mm | 758.698 | |
| Series | WCSB | WCSB |
| Size | 36 | 36 |
| Sub brand | AIRFLEX | Airflex |
