Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | DANFOSS | Danfoss |
| Clutch brake application | SPRING SET | SPRING SET |
| Disc quantity | 4 | 4 |
| Maximum speed RPM | 600 | |
| Product height in | 56.499 | |
| Product height mm | 1435.075 | |
| Product length in | 56.499 | |
| Product length mm | 1435.075 | |
| Product width in | 42.090 | |
| Product width mm | 1069.086 | |
| SERIES | WCSB | WCSB |
| Size | 48 | 48 |
| Sub brand | AIRFLEX | Airflex |
