Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Industrial clutches and brakes
Disc brakes
Water-cooled brakes
203863-03
BUSHING, 36WCB/WCS REACTION PLATE
203863-03
Where to buy
Export PDF
Tools
Add to comparison
203863-03
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
DANFOSS
Danfoss
Product height in
2.374
Product height mm
60.300
Product length in
2.374
Product length mm
60.300
Product width in
2.125
Product width mm
53.975
Sub brand
AIRFLEX
Airflex