BUSHING, 24WCB 1.350
203866-04
Product specifications
Characteristic | Value | Description |
|---|
| Brand | DANFOSS | Danfoss |
| Product height in | | 1.874 |
| Product height mm | | 47.600 |
| Product length in | | 1.874 |
| Product length mm | | 47.600 |
| Product width in | | 1.350 |
| Product width mm | | 34.290 |
| Sub brand | AIRFLEX | Airflex |