18WCB/WCS BUSHING
204114-01
Product specifications
Characteristic | Value | Description |
|---|
| Brand | DANFOSS | Danfoss |
| Product height in | | 1.469 |
| Product height mm | | 37.313 |
| Product length in | | 1.469 |
| Product length mm | | 37.313 |
| Product width in | | 1.400 |
| Product width mm | | 35.56 |
| Sub brand | AIRFLEX | Airflex |