BUSHING, 18WCB/WCS
204114-02
Product specifications
Characteristic | Value | Description |
|---|
| Brand | DANFOSS | Danfoss |
| Product height in | | 1.469 |
| Product height mm | | 37.313 |
| Product length in | | 1.469 |
| Product length mm | | 37.313 |
| Product width in | | 1.210 |
| Product width mm | | 30.734 |
| Sub brand | AIRFLEX | Airflex |