Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Industrial clutches and brakes
Disc brakes
Water-cooled brakes
302813-0147
118WCB/WCS GEAR 2.9352 2.9370,.750 SQK
302813-0147
Tools
Add to comparison
Add to comparison
302813-0147
Where to buy
Export PDF
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Brand
Danfoss
Product height in
8.266
Product height mm
209.956
Product length in
8.266
Product length mm
209.956
Product Material
Carbon Steel
Product width in
2.500
Product width mm
63.5
Sub brand
Airflex