STUD-BRAKE, 236WCB
307111-10
Product specifications
Characteristic | Value | Description |
|---|
| Brand | DANFOSS | Danfoss |
| Product height in | | 1.375 |
| Product height mm | | 34.925 |
| Product length in | | 1.375 |
| Product length mm | | 34.925 |
| Product width in | | 20.750 |
| Product width mm | | 527.050 |
| Sub brand | AIRFLEX | Airflex |