STUD-BRAKE, 36WCSB 27.00
307111-17
Product specifications
Characteristic | Value | Description |
|---|
| Brand | DANFOSS | Danfoss |
| Product height in | | 1.375 |
| Product height mm | | 34.925 |
| Product length in | | 1.375 |
| Product length mm | | 34.925 |
| Product width in | | 27.000 |
| Product width mm | | 685.800 |
| Sub brand | AIRFLEX | Airflex |