STUD-BRAKE, 36WCB
307111-33
Tools307111-33 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Product height in | 1.375 |
| Product height mm | 34.925 |
| Product length in | 1.375 |
| Product length mm | 34.925 |
| Product Material | Steel |
| Product width in | 31.750 |
| Product width mm | 806.45 |
| Sub brand | Airflex |