24WCB WEAR RING
307126-02
Tools307126-02 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Product height in | 2.000 |
| Product height mm | 50.800 |
| Product length in | 2.000 |
| Product length mm | 50.800 |
| Product Material | Steel |
| Product width in | 0.175 |
| Product width mm | 4.445 |
| Sub brand | Airflex |