24WCB STOP TUBE
308106-01
Tools308106-01 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Product height in | 2.000 |
| Product height mm | 50.800 |
| Product length in | 2.000 |
| Product length mm | 50.800 |
| Product Material | Steel |
| Product width in | 2.073 |
| Product width mm | 52.654 |
| Sub brand | Airflex |