Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | DANFOSS | Danfoss |
| Product height in | 1.750 | |
| Product height mm | 44.450 | |
| Product length in | 1.750 | |
| Product length mm | 44.450 | |
| Product Material | STAINLESS STEEL | Stainless Steel |
| Product width in | 2.840 | |
| Product width mm | 72.136 | |
| Sub brand | AIRFLEX | Airflex |