18WCS STUD CORR RESIST
308139-02
Tools308139-02 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Product height in | 0.750 |
| Product height mm | 19.050 |
| Product length in | 0.750 |
| Product length mm | 19.050 |
| Product Material | Steel |
| Product width in | 8.000 |
| Product width mm | 203.2 |
| Sub brand | Airflex |