WEAR SPACER, 36WCB
308150-06
Product specifications
Characteristic | Value | Description |
|---|
| Brand | DANFOSS | Danfoss |
| Product height in | | 2.000 |
| Product height mm | | 50.800 |
| Product length in | | 2.000 |
| Product length mm | | 50.800 |
| Product width in | | 2.552 |
| Product width mm | | 64.821 |
| Sub brand | AIRFLEX | Airflex |