24WCB STUD CORR RESIST
308160-08
Tools308160-08 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Product height in | 1.125 |
| Product height mm | 28.575 |
| Product length in | 1.125 |
| Product length mm | 28.575 |
| Product Material | Steel |
| Product width in | 28.500 |
| Product width mm | 723.9 |
| Sub brand | Airflex |