Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | DANFOSS | Danfoss |
| Product height in | 2.210 | |
| Product height mm | 56.134 | |
| Product length in | 2.210 | |
| Product length mm | 56.134 | |
| Product Material | STAINLESS STEEL | Stainless Steel |
| Product width in | 4.100 | |
| Product width mm | 104.140 | |
| Sub brand | AIRFLEX | Airflex |
