36WCB WEAR/SPACER TUBE C
308191-06
Tools308191-06 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Product height in | 2.000 |
| Product height mm | 50.800 |
| Product length in | 2.000 |
| Product length mm | 50.800 |
| Product Material | Stainless Steel |
| Product width in | 0.211 |
| Product width mm | 5.359 |
| Sub brand | Airflex |