24WCB SPACER/WEAR SPACER
308193-01
Tools308193-01 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Product height in | 1.625 |
| Product height mm | 41.275 |
| Product length in | 1.625 |
| Product length mm | 41.275 |
| Product Material | Stainless Steel |
| Product width in | 1.920 |
| Product width mm | 48.768 |
| Sub brand | Airflex |