WEAR SPACER, 18WCS CR
308201-02
Product specifications
Characteristic | Value | Description |
|---|
| Brand | DANFOSS | Danfoss |
| Product height in | | 1.250 |
| Product height mm | | 31.750 |
| Product length in | | 1.250 |
| Product length mm | | 31.750 |
| Product width in | | 0.502 |
| Product width mm | | 12.751 |
| Sub brand | AIRFLEX | Airflex |