14WCB C/R WEAR SPACER
308201-04
Tools308201-04 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Product height in | 1.250 |
| Product height mm | 31.750 |
| Product length in | 1.250 |
| Product length mm | 31.750 |
| Product Material | Stainless Steel |
| Product width in | 0.382 |
| Product width mm | 9.703 |
| Sub brand | Airflex |