CLAMP TUBE, 36WCB/WCS CR
308204-04
Tools308204-04 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Product height in | 1.985 |
| Product height mm | 50.419 |
| Product length in | 1.985 |
| Product length mm | 50.419 |
| Product width in | 14.290 |
| Product width mm | 362.966 |
| Sub brand | Airflex |