CLAMP TUBE, 24WCB/WCS CR
308206-07
Product specifications
Characteristic | Value | Description |
|---|
| Brand | DANFOSS | Danfoss |
| Product height in | | 1.620 |
| Product height mm | | 41.148 |
| Product length in | | 1.620 |
| Product length mm | | 41.148 |
| Product width in | | 2.987 |
| Product width mm | | 75.870 |
| Sub brand | AIRFLEX | Airflex |