CLAMP TUBE, 24WCB/WCS CR
308206-09
Product specifications
Characteristic | Value | Description |
|---|
| Brand | DANFOSS | Danfoss |
| Product height in | | 1.620 |
| Product height mm | | 41.148 |
| Product length in | | 1.620 |
| Product length mm | | 41.148 |
| Product width in | | 1.920 |
| Product width mm | | 48.768 |
| Sub brand | AIRFLEX | Airflex |