Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | DANFOSS | Danfoss |
| Product height in | 1.245 | |
| Product height mm | 31.623 | |
| Product length in | 1.245 | |
| Product length mm | 31.623 | |
| Product Material | ALUMINUM-NICKEL BRONZE | Aluminum-Nickel Bronze |
| Product width in | 3.439 | |
| Product width mm | 87.351 | |
| Sub brand | AIRFLEX | Airflex |