14WCB CLAMP TUBE, C/R
308207-10
Tools308207-10 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Product height in | 1.245 |
| Product height mm | 31.623 |
| Product length in | 1.245 |
| Product length mm | 31.623 |
| Product Material | Aluminum-Nickel Bronze |
| Product width in | 5.647 |
| Product width mm | 143.434 |
| Sub brand | Airflex |