Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Industrial clutches and brakes
Disc brakes
Water-cooled brakes
308208-0100
218WCB/WCS GEAR CR 3.500 3.5022 .875 SQ
308208-0100
Tools
Add to comparison
Add to comparison
308208-0100
Where to buy
Export PDF
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Brand
Danfoss
Product height in
8.261
Product height mm
209.829
Product length in
8.261
Product length mm
209.829
Product Material
Steel
Product width in
5.625
Product width mm
142.875
Sub brand
Airflex