220DBB GEAR C/R 4.1339 4.1353 W/ 28 MM-product-details

220DBB GEAR C/R 4.1339 4.1353 W/ 28 MM

308208-0101


Tools

Product specifications

Characteristic
Value
Description
BrandDANFOSSDanfoss
Product height in8.261
Product height mm209.829
Product length in8.261
Product length mm209.829
Product MaterialSTEELSteel
Product width in5.625
Product width mm142.875
SeriesDBBDBB
Sub brandAIRFLEXAirflex