220DBB/WCS GEAR CORR RES
308220-0100
Tools308220-0100 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Product height in | 8.261 |
| Product height mm | 209.829 |
| Product length in | 8.261 |
| Product length mm | 209.829 |
| Product Material | Steel |
| Product width in | 5.625 |
| Product width mm | 142.875 |
| Series | DBB |
| Sub brand | Airflex |