Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Industrial clutches and brakes
Disc brakes
Water-cooled brakes
308247-07
STUD-BRAKE, 36WCB CERTS CR
308247-07
Where to buy
Export PDF
Tools
Add to comparison
Add to comparison
308247-07
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
DANFOSS
Danfoss
Product height in
1.375
Product height mm
34.925
Product length in
1.375
Product length mm
34.925
Product width in
34.500
Product width mm
876.300
Sub brand
AIRFLEX
Airflex