STOP PLATE-BRAKE, 48WCSB
308314
Product specifications
Characteristic | Value | Description |
|---|
| Brand | DANFOSS | Danfoss |
| Product height in | | 2.940 |
| Product height mm | | 74.676 |
| Product length in | | 14.880 |
| Product length mm | | 377.952 |
| Product width in | | 0.625 |
| Product width mm | | 15.875 |
| Sub brand | AIRFLEX | Airflex |