Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Industrial clutches and brakes
Disc brakes
Water-cooled brakes
308329-03
48WCSB STOP TUBE CR DNV A
308329-03
Tools
Add to comparison
Add to comparison
308329-03
Where to buy
Export PDF
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Brand
Danfoss
Product height in
2.253
Product height mm
57.226
Product length in
2.253
Product length mm
57.226
Product Material
Aluminum-Nickel Bronze
Product width in
4.058
Product width mm
103.073
Sub brand
Airflex