WEAR SPACER, 24WCSB
308348
Tools308348 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Product height in | 1.530 |
| Product height mm | 38.862 |
| Product length in | 1.530 |
| Product length mm | 38.862 |
| Product width in | 0.250 |
| Product width mm | 6.350 |
| Sub brand | Airflex |