Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Industrial clutches and brakes
Disc brakes
Water-cooled brakes
308397
WEAR SPACER, 36WCB
308397
Where to buy
Export PDF
Tools
Add to comparison
308397
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
DANFOSS
Danfoss
Product height in
2.000
Product height mm
50.800
Product length in
2.000
Product length mm
50.800
Product width in
0.422
Product width mm
10.719
Sub brand
AIRFLEX
Airflex