Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | DANFOSS | Danfoss |
| Product height in | 2.000 | |
| Product height mm | 50.800 | |
| Product length in | 2.000 | |
| Product length mm | 50.800 | |
| Product Material | STAINLESS STEEL | Stainless Steel |
| Product width in | 0.422 | |
| Product width mm | 10.719 | |
| Series | WCB2 | WCB2 |
| Sub brand | AIRFLEX | Airflex |
