Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | DANFOSS | Danfoss |
| Product height in | 1.375 | |
| Product height mm | 34.925 | |
| Product length in | 1.375 | |
| Product length mm | 34.925 | |
| Product Material | CARBON STEEL | Carbon Steel |
| Product width in | 31.750 | |
| Product width mm | 806.45 | |
| Sub brand | AIRFLEX | Airflex |
