CLAMP TUBE, 48WC CR
308440-03
Product specifications
Characteristic | Value | Description |
|---|
| Brand | DANFOSS | Danfoss |
| Product height in | | 2.253 |
| Product height mm | | 57.226 |
| Product length in | | 2.253 |
| Product length mm | | 57.226 |
| Product width in | | 4.058 |
| Product width mm | | 103.073 |
| Sub brand | AIRFLEX | Airflex |