Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Product height in | 2.253 |
| Product height mm | 57.226 |
| Product length in | 2.253 |
| Product length mm | 57.226 |
| Product Material | Aluminum-Nickel Bronze |
| Product width in | 14.130 |
| Product width mm | 358.902 |
| Series | WCB2 |
| Sub brand | Airflex |